SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 8 | 14 | V | |
VOUT | Output voltage | 1.2 | 2.05 | V | |
VVG | Gate drive voltage | 5.0 | 5.5 | V | |
VEN | EN voltage | 0 | 5.5 | V | |
VPGOOD | PGOOD pull-up voltage | 0 | 5.5 | V | |
VSYNC | SYNC voltage | 0 | 5.5 | V | |
IOUT | Output current | 0 | 10 | A | |
TJ | Operating IC junction temperature (1) | –40 | 125 | °C | |
TA | Operating ambient temperature (1) | –40 | 85 | °C |