SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
The output voltage of the TPSM84A22 is externally adjustable using a single resistor (RSET). Select the value of RSET from Table 1 or calculate using Equation 5:
To set the output voltage to 1.2 V, the calculated value for RSET is 734 Ω. The closest E96 value is 732 Ω.