SLVSDF8B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FREQUENCY AND SYNCHRONIZATION (SYNC) (1) | ||||||
FSW | Switching frequency | SYNC = open | 3.7 | 4 | 4.3 | MHz |
FSYNC | Synchronization frequency range | SYNC control | 3.6 | 4.4 | MHz | |
VSYNC-H | SYNC high threshold | 2.0 | V | |||
VSYNC-L | SYNC low threshold | 0.8 | V | |||
DSYNC | SYNC duty cycle | 20% | 80% |