SLUSFD2B September 2023 – March 2024 TPSM861252 , TPSM861253 , TPSM861257
PRODUCTION DATA
The application schematic in Figure 8-1 is developed to meet the requirements in Table 8-1. This circuit is available as the evaluation module (EVM). The sections provide the design procedure.
Figure 8-1 shows the 12V input, 3.3V output converter schematic.