SLUSFD2B September 2023 – March 2024 TPSM861252 , TPSM861253 , TPSM861257
PRODUCTION DATA
The device is a buck DC/DC module that is typically used to convert a higher DC voltage to a lower DC voltage with a maximum available output current of 1A. Use the following design procedure to select component values for TPSM86125x. Alternately, the WEBENCH® Power Designer software can be used to generate a complete design. The WEBENCH Power Designer software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. This section presents a simplified discussion of the design process.