SLUSFD2B September 2023 – March 2024 TPSM861252 , TPSM861253 , TPSM861257
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 3.3 | V | |||
IOUT | Output current | 1 | A | |||
ΔVOUT | Transient response | 0.1A – 0.9A load step, 2A/μs slew rate | ±3% × VOUT | V | ||
VIN | Input voltage | 3.8 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | CCM condition | 20 | mV | ||
TA | Ambient temperature | 25 | °C |