SLVSH20B October 2023 – May 2024 TPSM86837 , TPSM86838
PRODUCTION DATA
The TPSM8683x can support large duty operations by smoothly dropping down the switching frequency. The switching frequency is allowed to smoothly drop to make TON extended to implement the large duty operation and also improve the performance of the load transient performance. The TPSM8683x can support up to 98% duty cycle operation.