THERMAL METRIC1 | TPSM8683x | UNIT |
---|
RCG (B3QFN) |
---|
19 PINS |
---|
Eff RθJA | Effective Junction-to-ambient thermal resistance (TPSM8683x EVM) | 24 | °C/W |
RθJA | Junction-to-ambient thermal resistance (JEDEC) | 36 | °C/W |
ΨJT | Junction-to-top characterization parameter2 | 0.5 | °C/W |
ΨJB | Junction-to-board characterization parameter3 | 12 | °C/W |
(2) The junction-to-top board characterization parameter, ΨJT, estimates the junction temperature, TJ , of a device in a real system, using a procedure described in JESD51-2A (section 6 and 7). TJ = ΨJT × PDIS + TT; where PDIS is the power dissipated in the device and TT is the temperature of the top of the device.
(3) The junction-to-top board characterization parameter, ΨJB, estimates the junction temperature, TJ, of a device in a real system, using a procedure described in JESD51-2A (section 6 and 7). TJ = ΨJB × PDIS + TB; where PDIS is the power dissipated in the device and TB is the temperature of the board 1mm from the device.