SLVSFQ9A August 2021 – November 2021 TPSM8A28 , TPSM8A29
PRODUCTION DATA
The TPSM8A29 provides forced CCM operation for tight output ripple applications and auto-skip Eco-mode for high light-load efficiency. The TPSM8A29 allows users to select the switching frequency and operation mode by connecting a resistor from the MODE pin to the AGND pin. Table 7-1 lists the resistor values for the switching frequency and operation mode selection. TI recommends ±1% tolerance resistors with a typical temperature coefficient of ±100 ppm/°C.
The MODE state is set and latched during the internal power-on delay period. Changing the MODE pin resistance after the power-on delay does not change the status of the device. The internal circuit sets the MODE pin status to 600 kHz / Skip mode if the MODE pin is left open during the power-on delay period.
To make sure the internal circuit detects the desired option correctly, do not place any capacitor on the MODE pin.
MODE PIN CONNECTIONS | OPERATION MODE UNDER LIGHT LOAD | SWITCHING FREQUENCY (fSW) (kHz) | |
---|---|---|---|
Short to VCC | Skip-mode | 600 | |
243-kΩ ± 10% to AGND | Skip-mode | 800 | |
121-kΩ ± 10% to AGND | Skip-mode | 1000 | |
60.4-kΩ ±10% to AGND | Forced CCM | 1000 | |
30.1-kΩ ±10% to AGND | Forced CCM | 800 | |
Short to AGND | Forced CCM | 600 |