SLUSEN7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
The minimum required bypass capacitors for the BP1V5, VDD5, and AVIN pins are integrated into the module. Only a small 10-Ω is recommended to be placed between PVIN and AVIN when using split rail inputs. If the AVIN pin is connected to the VDD5 pin, a small 10-Ω value resistor is recommended to be placed between AVIN and VDD5.