SLUSEN7A August 2022 – September 2023 TPSM8D6B24
PRODUCTION DATA
CMD Address | E3h |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format | Unsigned Word |
Phased: | No |
NVM Backup: | EEPROM or Pin Detect |
Updates: | Conversion Disable: see below. Conversion Enable: Read-Only |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
PGOOD_OFF_DELAY[3:0] | PGOOD_ON_DELAY[3:0] | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | RW | RW | RW | RW |
pgmOVF | pgmOVW | pgmUVW | pgmUVF | pgmOCW | pgmOCF | pgmINOVW | pgmINOVF |
LEGEND: R/W = Read/Write; R = Read only |
Bit |
Field |
Access |
Reset |
Description |
---|---|---|---|---|
15:12 |
PGOOD_OFF_DELAY[3:0] |
RW | NVM | Sets delay from the detection of an unmasked fault or warning
event to the assertion of PGOOD low. 0d: Delay PGOOD high-low 1 PWM CLK 1d - 15d: Delay PGOOD high-low 2N + 1 PWM CLKs |
11:8 |
PGOOD_ON_DELAY[3:0] |
RW | NVM | Sets delay from the detection of no unmasked fault or warning
events to the release of PGOOD low. 0d: Delay PGOOD low-hight to 1 PWM CLK 1d - 15d: Delay PGOOD low-high 2N + 1 PWM CLKs |
7 |
pgmOVF |
RW |
NVM | 0b: Output overvoltage fault can assert PGOOD low. 1b: Output overvoltage fault cannot assert PGOOD low. |
6 |
pgmOVW |
RW |
NVM | 0b: Output overvoltage warning can assert PGOOD low. 1b: Output overvoltage warning cannot assert PGOOD low. |
5 |
pgmUVF |
RW |
NVM | 0b: Output undervoltage fault can assert PGOOD low. 1b: Output undervoltage fault cannot assert PGOOD low. |
4 |
pgmUVW |
RW |
NVM | 0b: Output undervoltage warning can assert PGOOD low. 1b: Output undervoltage warning cannot assert PGOOD low. |
3 |
pgmOCW |
RW |
NVM | 0b: Output overcurrent warning can assert PGOOD low. 1b: Output overcurrent warning cannot assert PGOOD low. |
2 |
pgmOCF |
RW |
NVM | 0b: Output overcurrent fault can assert PGOOD low. 1b: Output overcurrent fault cannot assert PGOOD low. |
1 |
pgmINOVW |
RW |
NVM | 0b: Input overvoltage warning can assert PGOOD low. 1b: Input overvoltage warning cannot assert PGOOD low. |
0 |
pgmINOVF |
RW |
NVM | 0b: Input overvoltage fault can assert PGOOD low. 1b: Input overvoltage fault cannot assert PGOOD low. |
Power good indicates the status of the converter. (E3h) MFR_SPECIFIC_19 (PGOOD_CONFIG) provides control of the delays asserting and releasing power good. Power good is always low while conversion is disabled, during (60h) TON_DELAY, (61h) TON_RISE, (65h) TOFF_FALL, and during a fault shutdown or hiccup delay. PGOOD_OFF_DELAY is bypassed during (65h) TOFF_FALL and during a fault shutdown or hiccup. Power good is still asserted on an unmasked fault event unless the RESPONSE command of that fault is configured to continue operating without interruption.
PGOOD_OFF_DELAY and PGOOD_ON_DELAY are sensed and timed independently from each other. If PGOOD_ON_DELAY is less than PGOOD_OFF_DELAY and an unmasked fault or warning event lasts less than PGOOD_OFF_DELAY – PGOOD_ON_DELAY, power good is not asserted low during the fault or warning events.