CMD Address | 9Bh |
Write Transaction: | Write Block |
Read Transaction: | Read Block |
Format: | Unsigned Binary (3 bytes) |
Phased: | No |
NVM Backup: | EEPROM |
The MFR_REVISION command loads the unit with 3 bytes that contains the power
supply manufacturer’s revision number, which is typically done once at the time of
manufacture.
Figure 7-76 (9Bh) MFR_REVISION Register Map23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_REV |
|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_REV |
|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
MFR_REV |
LEGEND: R/W = Read/Write; R = Read only |
Table 7-87 Register Field DescriptionsBit | Field | Access | Reset | Description |
---|
23:0 | MFR_ REV | RW | NVM | 3 bytes of arbitrarily writable user-store NVM for manufacturer revision
information |