SLUSEJ1A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
CMD Address | 7Dh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
Phased: | Yes |
NVM Backup: | No |
Updates: | On-the-fly |
The STATUS_TEMPERATURE command returns one data byte with contents as follows. All supported bits can be cleared either by CLEAR_FAULTS, or individually by writing 1b to the (7Dh) STATUS_TEMPERATURE register in their position, per the PMBus 1.3.1 Part II specification section 10.2.4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | R | R | R | R | R | R |
OTF | OTW | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | OTF | RW | 0b | 0b: Latched flag indicating an OT fault has not
occurred. 1b: Latched flag indicating an OT fault has occurred. |
6 | OTW | RW | 0b | 0b: Latched flag indicating an OT warn has not
occurred. 1b: Latched flag indicating an OT warn has occurred. |
5:0 | Not supported | R | 0d | Not supported and always set to 000000b. |
All bits that can trigger SMBALERT have a corresponding bit in SMBALERT_MASK.