SLUSEJ1A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
CMD Address | EEh |
Write Transaction: | Write Word |
Read Transaction: | Read Word |
Format: | Unsigned Binary (1 byte) |
Phased: | No |
NVM Backup: | EEPROM |
Updates: | On-the-fly (pin detection occurs on POR only) |
PMBUS specified that NVM (default or user) stored values overwrite pin-programmed values. Setting a “1” in each bit of this register prevents DEFAULT or USER STORE values from overwriting the pin-programmed value associated that bit.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RW | RW | RW | RW | RW | RW | RW | RW |
Reserved | STACK_CONFIG | SYNC_CONFIG | Reserved | COMP_CONFIG | ADDRESS | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
Reserved | INTERLEAVE | Reserved | TON_RISE | IOUT_OC | FREQ | VOUT |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
15:13 | Reserved | RW | NVM | Not used and set to 000b. |
12 | STACK_CONFIG | RW | NVM | 0b: At power up or RESTORE, STACK_CONFIG is reset to NVM
value. 1b: At power up or RESTORE, STACK_CONFIG is reset to pin-detected value. |
11 | SYNC_CONFIG | RW | NVM | 0b: At power up or RESTORE, SYNC_CONFIG is reset to NVM value. 1b: At power up or RESTORE, SYNC_CONFIG is reset to the pin-detected value. |
10 | Reserved | RW | NVM | Not used and set to 0b or 1b |
9 | COMP_CONFIG | RW | NVM | 0b: At power up or RESTORE, COMPENSATION_CONFIG is reset to the
NVM value. 1b: At power up or RESTORE, COMPENSATION_CONFIG is reset to the pin-detected value. |
8 | ADDRESS | RW | NVM | 0b: At power up or RESTORE, Loop Follower_ADDRESS is reset to the
NVM value. 1b: At power up or RESTORE, Loop Follower_ADDRESS is reset to the pin-detected value. |
7:6 | Reserved | RW | NVM | Not used and set to 00b. |
5 | INTERLEAVE | RW | NVM | 0b: At power up or RESTORE, INTERLEAVE is reset to the NVM
value. 1b: At power up or RESTORE, INTERLEAVE is reset to the pin-detected value. |
4 | Reserved | RW | NVM | Not used and set to 0b or 1b. |
3 | TON_RISE | RW | NVM | 0b: At power up or RESTORE, TON_RISE is reset to the NVM
value. 1b: At power up or RESTORE, TON_RISE is reset to the pin-detected value. |
2 | IOUT_OC | RW | NVM | 0b: At power up or RESTORE, IOUT_OC_FAULT_LIMIT and
IOUT_OC_WARN_LIMIT are reset to the NVM value. 1b: At power up or RESTORE, IOUT_OC_FAULT_LIMIT and IOUT_OC_WARN_LIMIT are reset to the pin-detected value. |
1 | FREQ | RW | NVM | 0b: At power up or RESTORE, FREQUENCY_SWITCH is reset to the NVM
value. 1b: At power up or RESTORE, FREQUENCY_SWITCH is reset to the pin-detected value. |
0 | VOUT | RW | NVM | 0b: At power up or RESTORE, VOUT_COMMAND, VOUT_SCALE_LOOP,
VOUT_MAX, and VOUT_MIN are reset to the NVM
value. 1b: At power up or RESTORE, VOUT_COMMAND, VOUT_SCALE_LOOP, VOUT_MAX, and VOUT_MIN are reset to the pin-detected value. |
PIN_DETECT_OVERRIDE allows the user to force pin-detected values to override the user store NVM value for various PMBus commands during power-on reset and RESTORE_USER_ALL.