SLUSEJ1A December 2021 – November 2023 TPSM8D6C24
PRODUCTION DATA
The TPSM8D6C24 also offers a precise threshold and hysteresis current source on the EN/UVLO pin so that it can be used to program an additional UVLO to any external voltage greater than 1.05 V (typical), including AVIN, PVIN, or VDD5. For an added level of flexibility, the EN/UVLO pin can be disabled or its logic inverted through the PMBUS command (02h) ON_OFF_CONFIG, which allows the pin to be connected to AGND to make sure the output is not enabled until PMBus programming has been completed.