SLUSF87 February 2024 TPSM8S6B24S
PRODUCTION DATA
VPIN = VAVIN = 12V, TA = 25°C, fsw = 650kHz (unless otherwise specified).
VIN = 5V | VCC = Internal | |
VIN = 5V | VCC = Internal | |
VOUT_COMMAND = 1V |
IBP1V5 = 2mA | VPVIN = VAVIN= 12V |
(36h) VIN_OFF = 2.5V |
VIN = 12V | VCC = Internal | |
VIN = 12V | VCC = Internal | |
IVDD5 = 10mA | VPVIN = VAVIN = 12V |
(35h) VIN_ON = 2.75V |