CMD Address | 37h |
Write Transaction: | Write Word (Single Phase Only) |
Read Transaction: | Read Word |
Format: | Four Hexadecimal values |
Phased: | No, Read only in Multi-phase stack |
Updates: | On-th-fly |
NVM Back-up: | EEPROM or Pin Detection |
INTERLEAVE sets the phase delay between the
external SYNC (IN or OUT) and the internal PMW oscillator.
Figure 7-29 (37h) INTERLEAVE Register Map15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | RW | RW | RW | RW |
Not Used | GROUPID |
|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
NUM_GROUP | ORDER |
LEGEND: R/W = Read/Write; R = Read only |
Table 7-28 Register Field DescriptionsBit | Field | Access | Reset | Description |
---|
15:12 | Not Used | R | 0h | Not used, set to b'0000. |
11:8 | GROUPID | RW | NVM | Group ID Number. Set to 0h to Fh. |
7:4 | NUM_GROUP | RW | NVM | Number in Group, sets the number of phases positions and the phase shift for each
value of ORDER. Set to value 1h to 4h. |
3:0 | ORDER | RW | NVM | Order within the group. Each value of ORDER adds a phase shift equal to 360° /
NUM_GROUP. Set to value 0h to NUM_GROUP -
1. |
Table 7-29 Supported INTERLEAVE SettingsNumber in Group | Order | Phase Position (°) |
---|
1 | 0 | 0 |
2 | 0 | 0 |
2 | 1 | 180 |
3 | 0 | 0 |
3 | 1 | 120 |
3 | 2 | 240 |
4 | 0 | 0 |
4 | 1 | 90 |
4 | 2 | 180 |
4 | 3 | 270 |
The (37h) INTERLEAVE command is used to arrange
multiple devices sharing a common SYNC signal in time. The phase delay added to each device
is equal to 360° / Number in Group × Order. To prevent misaligning the phases of a
multi-phase stack, (37h) INTERLEAVE is read only when the TPSM8S6B24S is configured as part of a multi-phase stack. The
Read/Write status of the (37h) INTERLEAVE command is set based on
the state of the (ECh) MFR_SPECIFIC_28 (STACK_CONFIG) command at power-on and is
not updated if (ECh) MFR_SPECIFIC_28 (STACK_CONFIG) is later changed. If (37h) INTERLEAVE will be used to program
the phase position of a stand-alone device, the TPSM8S6B24S
must be configured as a stand-alone device at power-on to ensure write capability of the
(37h) INTERLEAVE command.