Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRF0208-SEP Radiation-Tolerant, Near-DC to 11GHz, Fully Differential RF
Amplifier
1 Features
- Vendor item drawing available,
VID V62/23605
- Radiation:
- Total ionizing dose (TID)
- Radiation hardness assurance
(RHA) up to 30krad (Si) TID
- Enhanced low dose rate
sensitivity (ELDRS) free process
- High dose rate radiation lot
acceptance testing (HDR RLAT) up to 30krad (Si) TID
- Single event effects (SEE)
- Single event latch-up (SEL)
immune to linear energy transfer (LET) of 43MeV‑cm2/mg
- Single event transient (SET)
characterized to LET of 43MeV‑cm2/mg
- Space-enhanced plastic (SEP)
- Lead-free construction
- Extended temperature range:
–55°C to +125°C
- Excellent performance driving RF ADCs
- Fixed power gain of 16dB in
single-ended-to-differential mode
- Bandwidth: 11GHz, 3dB
- Gain flatness: 8GHz, 1dB
- OIP3: 36dBm (2GHz), 32dBm (6GHz)
- P1dB: 14.5dBm (2GHz), 11dBm (6GHz)
- NF: 6.8dB (2GHz), 6.8dB (6GHz)
- Gain and phase imbalance: ±0.3dB and ±3º
- Power-down feature
- Single-supply operation: 3.3V
- Active current: 138mA