SBOSAA9A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TRF0208-SEP requires a single 3.3V supply. Supply decoupling is critical to high-frequency performance. Typically two or three capacitors are used for supply decoupling. For the lowest-value capacitor, use a small, form-factor component that is placed closest to the VDD pin of the device. Use a bulk decoupling capacitor of a larger value and size that can be placed next to the small capacitor. See also Section 7.4.