SBOSAA9A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The device features a power-down option. The PD pin is used to power down the amplifier. This pin supports both 1.8V and 3.3V digital logic, and is referenced to ground. A logic 1 turns the device off and places the device into a low-quiescent-current state.
When disabled, the signal path is still present through the internal circuits. Input signals applied to a disabled device still appear at the outputs at a lower level through this path, as is the case for any disabled feedback amplifier.