SBOSAA9A March 2023 – June 2024 TRF0208-SEP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TRF0208-SEP operates on a single 3.3V supply. The input and output bias voltages are set internally. Therefore, ac-couple the signal path on the board at all four RF input and output pins. Single-supply operation simplifies the board design.