SBOSAE2 June 2024 TRF0208-SP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
This section gives a quick reference of the output voltage swings for different input power levels. In this example, the output is terminated with a 100Ω differential load and a power gain of 16dB is assumed.
INPUT | OUTPUT (TRF0208-SP) |
||
---|---|---|---|
PI (dBm50) | VI (VPP) | PO (dBm100) | VO (VPP) |
–20 | 0.063 | –4 | 0.564 |
–15 | 0.112 | 1 | 1.004 |
–10 | 0.2 | 6 | 1.785 |
–9 | 0.224 | 7 | 2.002 |