SBOSAE2 June 2024 TRF0208-SP
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 3.2 | 3.3 | 3.45 | V |
TA | Ambient air temperature | –55 | 25 | °C | |
TJ | Junction temperature | 125 | °C |