SLOSED5 December 2024 TRF1213
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1213 incorporates a voltage-feedback fully differential amplifier (FDA), with on-chip INM termination resistor and feedback resistors. The on-chip resistors reduce the effect of parasitics, and provide flat pass-band response over 12GHz of bandwidth. The input and output bias voltages are set internally simplifying applications by placing ac-coupling capacitors on the RF input and output pins.
The TRF1213 operates as a single-ended to differential amplifier with a fixed gain of 15.5dB.
The amplifier has non-linearity cancellation circuits that provide excellent linearity performance over a wide range of frequencies.
The input return loss is lower than 10dB over wide bandwidth eliminating the requirement for input matching network. The output of the amplifier has a low dc impedance. Therefore, if required, a series resistor or attenuator pad can be added at the output to provide output impedance.
The TRF1213 operates on a single 5V supply. Single-supply operation simplifies the board design.