SLOSED5 December 2024 TRF1213
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1213 is configured as an S2D amplifier. The section close to TRF1213 output is an attenuator pad that is meant for robust matching. The section close to the AFE7950 is the matching network for the AFE7950 ADC input that is channel dependent. The matching components are chosen based on the AFE7950 return-loss data and some final optimization because the manufactured board parameters can influence the exact component values needed.
Table 7-2 shows the bill of materials (BOM) values of the design for RXC channel that is matched to center frequency of 9.6GHz.
SECTION | DESIGNATOR | TYPE | VALUE | INSTALL OR DO NOT INSTALL |
---|---|---|---|---|
DC block cap | C117 | Capacitor | 100nF | Install |
DC block cap | C115 | Capacitor | 100nF | Install |
DC block cap | C111 | Capacitor | 100nF | Install |
DC block cap | C122 | Capacitor | 100nF | Install |
INM term | R82 | Resistor | 0Ω | Install |
Attenuator | R74 | Resistor | 10Ω | Install |
Attenuator | R70 | Resistor | 10Ω | Install |
Attenuator | R69 | Resistor | 10Ω | Install |
Attenuator | R67 | Resistor | 10Ω | Install |
Attenuator | R71 | Resistor | 120Ω | Install |
Attenuator | R68 | Resistor | 120Ω | Install |
Matching | C91 | — | — | Do not install |
Matching | C103 | — | — | Do not install |
Matching | C83 | — | — | Do not install |
Matching | L22 | Inductor | 0.1nH | Install |
Matching | L18 | Inductor | 0.1nH | Install |
Matching | C96 | Inductor | 0.1nH | Install |
Matching | C87 | Inductor | 0.1nH | Install |
Matching | L20 | Inductor | 0.6nH | Install |
Matching | C97 | Capacitor | 0.3pF | Install |
Matching | C88 | Capacitor | 0.3pF | Install |
Matching | C92 | — | — | Do not install |