SLOSED5 December 2024 TRF1213
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | –0.3 | 5.5 | V |
| PINP | INP input pin power | 20(2) | dBm | |
| VINM | INM input pin voltage | –0.3 | 3.3(3) | V |
| VPD | Power-down pin voltage | –0.3 | 3.45(3) | V |
| TJ | Junction temperature | 150 | ºC | |
| Tstg | Storage temperature | –40 | 150 | ºC |