SLOSED5 December 2024 TRF1213
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 4.75 | 5 | 5.25 | V |
TA | Ambient free-air temperature | –40 | 25 | °C | |
TJ | Junction temperature | 125 | °C |