SBOSA17 September 2024 TRF1305B1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
The TRF1305B1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.
The TRF1305B1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305B1 also features a floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies.
The TRF1305B1 has a power-down feature. The device is fabricated with TI's proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, 12‑pin, WQFN-FCRLF package.
PART NUMBER(1) | D2D POWER GAIN | PACKAGE(2) |
---|---|---|
TRF1305A1(3) | 15dB | RPV (WQFN-FCRLF, 12) |
TRF1305B1 | 10dB | |
TRF1305C1(3) | 5dB |