SBOSA17 September 2024 TRF1305B1
ADVMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1, 10 | Ground | Ground. Reference for RF signals and PD control signal. Connect to ground plane on the board. Internally shorted to the thermal pad. |
INM | 5 | Input | Negative side of differential input signal |
INP | 6 | Input | Positive side of differential input signal |
MODE | 3 | Input | Mode selection pin. See also MODE Pin section. |
OUTM | 11 | Output | Negative side of differential output signal |
OUTP | 12 | Output | Positive side of differential output signal |
PD | 8 | Input | Power-down signal, referenced to thermal pad.
Supports both 1.8V and 3.3V logic. Logic 0 or open = device enabled. Logic 1 = device powered down. |
VOCM | 2 | Input | Output common-mode voltage input pin. Floating the pin sets the output common-mode voltage to VS– + 2.5V. |
VS– | 4, 7 | Power | Negative supply voltage |
VS+ | 9 | Power | Positive supply voltage |
Thermal Pad | Pad | Ground | Reference for RF signals and PD control signal; also serves as a thermal pad. Connect to heat-dissipating ground or VS– plane on the board. |