TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.
TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TRF3761 | VQFN (40) | 6.00 mm x 6.00 mm |
TRF3761-x |
Changes from J Revision (August 2009) to K Revision
Changes from I Revision (March 2008) to J Revision
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PD_OUTBUF | 1 | I | Once configured in register 1, this pin will control the output buffer. Logic level 0 turns on the buffer and logic level 1 turns off the buffer. |
CHIP_EN | 2 | I | This pin requires 4.5 to 5.25 V applied for normal operation. Grounding this pin will disable the chip. |
CLOCK | 3 | I | Serial-programming-interface clock |
DATA | 4 | I/O | Serial-programming-interface data, used for programming the frequency and other features. |
STROBE | 5 | I | Serial-programming-interface strobe required to write the data to the chip |
DGND | 6, 7 | Digital ground | |
DVDD1 | 8 | Digital power supply, requires 4.5 to 5.25 V, Suggested decoupling, 0.1µF and 10pF capacitors in parallel. | |
AVDD_PRES | 9 | Power supply for prescaler circuit, requires 4.5 to 5.25 V, Suggested decoupling, 0.1uF and 10pF capacitors in parallel. | |
VCO_OUTP | 13 | O | VCO output, can be used single ended matched to 50 ohms or in conjuction with VCO_OUTM (pin 14) with a balun. |
VCO_OUTM | 14 | O | VCO output, can be used single ended matched to 50 ohms or in conjunction with VCO_OUTP (pin 13) with a balun. |
AVDD_OUTBUF | 15 | Power supply for output buffers, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
AVDD_VCOBUF | 17 | Power supply for VCO buffers, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
EXT_VCO_IN | 18 | I | External VCO input to prescaler, If using an external VCO instead of the internal VCO. |
RBIAS2 | 19 | I/O | External bias resistor for setting the internal reference current requires a 4.75K ohm resister to ground. |
AVDD | 21 | Analog power supply, requires 4.5 to 5.25 V, Suggested decoupling, 0.1uF and 10μF capacitors in parallel. | |
AVDD_CAPARRAY | 23 | Power supply for VCO core and buffer, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
AVDD_BUF | 24 | Power supply for VCO core and buffer, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
AVDD_VCO | 25 | Power supply for VCO core and buffer, requires 4.5 to 5.25 V, Suggested decoupling, 0.1µF and 10pF capacitors in parallel. | |
VCTRL_IN | 26 | I | VCO control voltage, the output of the loop filter is applied to this pin. |
RBIAS1 | 28 | I/O | External bias resistor for setting charge pump reference current, requires 2.37K ohm resistor to ground. |
AVDD_BIAS | 29 | Power supply for band gap current bias, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
GND | 10, 11, 12, 16, 20, 22, 27, 30, 31, 33, 37 | Analog ground | |
AVDD | 32 | Power supply for FUSE cell, requires 4.5 to 5.25 V. Suggested decoupling, 0.1μF, 1nF and 1pF capacitors in parallel. | |
CPOUT | 34 | O | Charge pump output, connected to the input of loop filter. |
AVDD_CP | 35 | Analog power supply for charge pump, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel | |
AVDD_REF | 36 | Power supply for REF_IN circuitry, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. | |
REF_IN | 38 | I | Reference signal input, reference oscillator input of 10MHz to 104MHz. |
MUX_OUT | 39 | O | Generally used for digital lock detect, can be used to verify locked condition by microcontroller, high = locked, low = unlocked. |
DVDD2 | 40 | Power supply for the digital regulator, requires 4.5 to 5.25 V, Suggested decoupling, 0.1μF and 10pF capacitors in parallel. |