SLASE37A May   2014  – December 2014 TRF37A32 , TRF37B32 , TRF37C32

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics, TRF37A32
    6. 7.6  Electrical Characteristics, TRF37B32
    7. 7.7  Electrical Characteristics, TRF37C32
    8. 7.8  Timing Requirements
    9. 7.9  Typical Characteristics (TRF37A32)
    10. 7.10 Typical Characteristics (TRF37B32)
    11. 7.11 Typical Characteristics (TRF37C32)
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low Power Mode
      2. 8.3.2 Power Down
      3. 8.3.3 Single Ended RF Input
      4. 8.3.4 Single Ended LO Input
      5. 8.3.5 IF Amplifier
    4. 8.4 Device Functional Modes
      1. 8.4.1 Low Power Mode
      2. 8.4.2 Single Channel and Shutdown Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Power Level
        2. 9.2.2.2 Matching
        3. 9.2.2.3 RF Input Component Selection
        4. 9.2.2.4 IF Output Component Selection
        5. 9.2.2.5 Frequency Planning
        6. 9.2.2.6 Control Terminal Transients
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Up Sequence
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Device Family Supports Wide RF Input Range
    • TRF37A32: 400 - 1700 MHz
    • TRF37B32: 700 - 2700 MHz
    • TRF37C32: 1700 - 3800 MHz
  • Gain: 10 dB
  • Noise Figure: 9.5 dB
  • Input IP3: 30 dBm
  • 500 mW per Channel Power Dissipation
  • Single Ended RF Input
  • IF Frequency Range from 30 MHz to 600 MHz
  • 45 dB Isolation between Channels
  • Low Power Mode Option
  • Independent Power Down Control
  • Single 3.3V Supply
  • No External Matching Required

2 Applications

  • Wireless Infrastructure
    • WCDMA, TD-SCDMA
    • LTE, TD-LTE
    • Multicarrier GSM (MC-GSM)
  • Point-to-Point Microwave
  • Software Defined Radios (SDR)
  • Radar Receiver
  • Satellite Communications

3 Description

The TRF37x32 is a wideband dual down converter mixer with integrated IF amplifier. The device employs integrated baluns for single ended RF and LO inputs. The IF amplifier operates from 30 MHz to 600 MHz in an open collector topology to support a variety of IF frequencies and bandwidths. The TRF37x32 provides excellent mixer linearity and noise performance and offers good isolation between channels for operation with diversity applications. The device operates with low power dissipation and further provides an option for a low power mode for power sensitive applications. Each channel can be independently powered down with fast response times to allow operation in time domain duplexed (TDD) applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TRF37A32 WQFN (32) 5.00mm x 5.00mm
TRF37B32
TRF37C32
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Simplified Schematic

Simplified_Circuit_Diagram.gif

IIP3 Performance Across Frequency

D301_SLASE37.gif