SLOU186G August 2006 – May 2017 TRF7960 , TRF7961
PRODUCTION DATA.
Figure 4-1 shows the pinout of the 32-pin RHB package.
Table 4-1 describes the device signals.
TERMINAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD_A | 1 | OUT | Internal regulated supply (2.7 V to 3.4 V) for analog circuitry |
VIN | 2 | SUP | External supply input to chip (2.7 V to 5.5 V) |
VDD_RF | 3 | OUT | Internal regulated supply (2.7 V to 5 V), normally connected to VDD_PA (pin 4) |
VDD_PA | 4 | INP | Supply for PA; normally connected externally to VDD_RF (pin 3) |
TX_OUT | 5 | OUT | RF output (selectable output power, 100 mW at 8 Ω or 200 mW at 4 Ω, with VDD = 5 V) |
VSS_RF | 6 | SUP | Negative supply for PA; normally connected to circuit ground |
VSS_RX | 7 | SUP | Negative supply for RX inputs; normally connected to circuit ground |
RX_IN1 | 8 | INP | RX input, used for AM reception |
RX_IN2 | 9 | INP | RX input, used for PM reception |
VSS | 10 | SUP | Chip substrate ground |
BAND_GAP | 11 | OUT | Band-gap voltage (1.6 V); internal analog voltage reference; must be AC-bypassed to ground |
ASK/OOK | 12 | BID | Also can be configured to provide the received analog signal output (ANA_OUT) |
Direct mode, selects either ASK or OOK modulation (0 = ASK, 1 = OOK) | |||
IRQ | 13 | OUT | Interrupt request |
MOD | 14 | INP | Direct mode, external modulation input |
VSS_A | 15 | SUP | Negative supply for internal analog circuits; normally connected to circuit ground |
VDD_I/O | 16 | SUP | Supply for I/O communications (1.8 V to 5.5 V). Should be connected to VIN for 5-V communication, VDD_X for 3.3-V communication, or any other voltage from 1.8 V to 5.5 V. |
I/O_0 | 17 | BID | I/O pin for parallel communication |
I/O_1 | 18 | BID | I/O pin for parallel communication |
I/O_2 | 19 | BID | I/O pin for parallel communication |
I/O_3 | 20 | BID | I/O pin for parallel communication |
I/O_4 | 21 | BID | I/O pin for parallel communication |
I/O_5 | 22 | BID | I/O pin for parallel communication |
Strobe out clock for serial communication | |||
Data clock output in direct mode | |||
I/O_6 | 23 | BID | I/O pin for parallel communication |
MISO for serial communication (SPI) | |||
Serial bit data output in direct mode 1 or subcarrier signal in direct mode 0 | |||
I/O_7 | 24 | BID | I/O pin for parallel communication. |
MOSI for serial communication (SPI) | |||
EN2 | 25 | INP | Pulse enable and selection of power-down mode. If EN2 is connected to VIN, then VDD_X is active during power down to support the MCU. Pin can also be used for pulse wake up from power-down mode. |
DATA_CLK | 26 | INP | Clock input for MCU communication (parallel and serial) |
SYS_CLK | 27 | OUT | Clock for MCU (3.39 / 6.78 / 13.56 MHz) at EN = 1 and EN2 = don't care |
If EN = 0 and EN2 = 1, then system clock is set to 60 kHz | |||
EN | 28 | INP | Chip enable input (If EN = 0, then chip is in power-down mode.) |
VSS_D | 29 | SUP | Negative supply for internal digital circuits; normally connected to circuit ground |
OSC_OUT | 30 | OUT | Crystal oscillator output |
OSC_IN | 31 | INP | Crystal oscillator input |
VDD_X | 32 | OUT | Internally regulated supply (2.7 V to 3.4 V) for external circuitry (MCU) |
Thermal Pad | Connected to circuit ground |