SLOS732G
June 2011 – March 2020
TRF7960A
PRODUCTION DATA.
1
Device Overview
1.1
Features
1.2
Applications
1.3
Description
1.4
Application Block Diagram
2
Revision History
3
Device Characteristics
3.1
Related Products
4
Terminal Configuration and Functions
4.1
Pin Diagrams
4.2
Signal Descriptions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics
5.5
Thermal Resistance Characteristics
5.6
Switching Characteristics
6
Detailed Description
6.1
Functional Block Diagram
6.2
Power Supplies
6.3
Supply Arrangements
6.4
Supply Regulator Settings
6.5
Power Modes
6.6
Receiver – Analog Section
6.6.1
Main and Auxiliary Receiver
6.6.2
Receiver Gain and Filter Stages
6.7
Receiver – Digital Section
6.7.1
Received Signal Strength Indicator (RSSI)
6.7.1.1
Internal RSSI – Main and Auxiliary Receivers
6.7.1.2
External RSSI
6.8
Oscillator Section
6.9
Transmitter - Analog Section
6.10
Transmitter - Digital Section
6.11
Transmitter – External Power Amplifier or Subcarrier Detector
6.12
Communication Interface
6.12.1
General Introduction
6.12.2
FIFO Operation
6.12.3
Parallel Interface Mode
6.12.4
Reception of Air Interface Data
6.12.5
Data Transmission to MCU
6.12.6
Serial Interface Communication (SPI)
6.12.6.1
Serial Interface Mode Without Slave Select (SS)
6.12.6.2
Serial Interface Mode With Slave Select (SS)
6.12.7
Direct Mode
6.13
Direct Commands from MCU to Reader
6.13.1
Command Codes
6.13.2
Reset FIFO (0x0F)
6.13.3
Transmission With CRC (0x11)
6.13.4
Transmission Without CRC (0x10)
6.13.5
Delayed Transmission With CRC (0x13)
6.13.6
Delayed Transmission Without CRC (0x12)
6.13.7
Transmit Next Time Slot (0x14)
6.13.8
Block Receiver (0x16)
6.13.9
Enable Receiver (0x17)
6.13.10
Test Internal RF (RSSI at RX Input With TX On) (0x18)
6.13.11
Test External RF (RSSI at RX Input With TX Off) (0x19)
6.13.12
Register Preset
6.14
Register Description
6.14.1
Register Overview
6.14.1.1
Main Configuration Registers
6.14.1.1.1
Chip Status Control Register (0x00)
6.14.1.1.2
ISO Control Register (0x01)
6.14.1.2
Protocol Subsetting Registers
6.14.1.2.1
ISO14443B TX Options Register (0x02)
6.14.1.2.2
ISO14443A High-Bit-Rate and Parity Options Register (0x03)
6.14.1.2.3
TX Timer High Byte Control Register (0x04)
6.14.1.2.4
TX Timer Low Byte Control Register (0x05)
6.14.1.2.5
TX Pulse Length Control Register (0x06)
6.14.1.2.6
RX No Response Wait Time Register (0x07)
6.14.1.2.7
RX Wait Time Register (0x08)
6.14.1.2.8
Modulator and SYS_CLK Control Register (0x09)
6.14.1.2.9
RX Special Setting Register (0x0A)
6.14.1.2.10
Regulator and I/O Control Register (0x0B)
6.14.1.3
Status Registers
6.14.1.3.1
IRQ Status Register (0x0C)
6.14.1.3.2
Collision Position and Interrupt Mask Registers (0x0D and 0x0E)
6.14.1.3.3
RSSI Levels and Oscillator Status Register (0x0F)
6.14.1.4
Test Registers
6.14.1.4.1
Test Register (0x1A)
6.14.1.4.2
Test Register (0x1B)
6.14.1.5
FIFO Control Registers
6.14.1.5.1
FIFO Status Register (0x1C)
6.14.1.5.2
TX Length Byte1 Register (0x1D) and TX Length Byte2 Register (0x1E)
7
Applications, Implementation, and Layout
7.1
TRF7960A Reader System Using SPI With SS Mode
7.1.1
General Application Considerations
7.1.2
Schematic
7.2
System Design
7.2.1
Layout Considerations
7.2.2
Impedance Matching TX_Out (Pin 5) to 50 Ω
7.2.3
Reader Antenna Design Guidelines
8
Device and Documentation Support
8.1
Getting Started and Next Steps
8.2
Device Nomenclature
8.3
Tools and Software
8.4
Documentation Support
8.5
Support Resources
8.6
Trademarks
8.7
Electrostatic Discharge Caution
8.8
Export Control Notice
8.9
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RHB|32
MPQF130D
Thermal pad, mechanical data (Package|Pins)
RHB|32
QFND029X
Orderable Information
slos732g_oa
slos732g_pm
1.1
Features
Completely Integrated Protocol Handling for
ISO/IEC 15693, ISO/IEC 18000-3, ISO/IEC 14443A, ISO/IEC 14443B, NFC Forum Device Types 2 to 5, and FeliCa™
Input Voltage Range: 2.7 VDC to 5.5 VDC
Programmable Output Power:
+20 dBm (100 mW) or +23 dBm (200 mW)
Programmable I/O Voltage Levels:
1.8 VDC to 5.5 VDC
Programmable System Clock Frequency Output (RF, RF/2, RF/4)
Programmable Modulation Depth
Dual Receiver Architecture With RSSI for Elimination of "Read Holes" and Adjacent Reader System or Ambient In-Band Noise Detection
Programmable Power Modes for Ultra-Low-Power System Design (Power Down <0.5 µA)
Parallel or SPI Interface
Integrated Voltage Regulator for Microcontroller Supply
Temperature Range:
–40°C to 110°C
32-Pin QFN Package (5 mm × 5 mm) (RHB)