SLOS758G December 2011 – March 2020 TRF7963A
PRODUCTION DATA.
Table 6-17 describes the bit fields of the ISO Control register. This register controls the selection of ISO standard protocol, direct mode, and receive CRC.
Default Value:0x02 , reset at EN = L or POR = H
BIT NO. | BIT NAME | FUNCTION | DESCRIPTION |
---|---|---|---|
B7 | rx_crc_n | CRC receive selection |
1 = No RX CRC (CRC not present in the response) 0 = RX CRC (CRC is present in the response) |
B6 | dir_mode | Direct mode type selection |
0 = Direct mode 0 1 = Direct mode 1 |
B5 | rfid | RFID mode |
0 = RFID mode 1 = Reserved (should be set to 0) |
B4 | iso_4 | RFID | See Table 6-18 for B0:B4 settings based on the ISO protocol that the application requires. |
B3 | iso_3 | RFID | |
B2 | iso_2 | RFID | |
B1 | iso_1 | RFID | |
B0 | iso_0 | RFID |
iso_4 | iso_3 | iso_2 | iso_1 | iso_0 | PROTOCOL | REMARKS |
---|---|---|---|---|---|---|
0 | 1 | 0 | 0 | 0 | ISO/IEC 14443 A RX bit rate, 106 kbps | RX bit rate(1) |
0 | 1 | 0 | 0 | 1 | ISO/IEC 14443 A RX high bit rate, 212 kbps | |
0 | 1 | 0 | 1 | 0 | ISO/IEC 14443 A RX high bit rate, 424 kbps | |
0 | 1 | 0 | 1 | 1 | ISO/IEC 14443 A RX high bit rate, 848 kbps | |
0 | 1 | 1 | 0 | 0 | ISO/IEC 14443 B RX bit rate, 106 kbps | RX bit rate(1) |
0 | 1 | 1 | 0 | 1 | ISO/IEC 14443 B RX high bit rate, 212 kbps | |
0 | 1 | 1 | 1 | 0 | ISO/IEC 14443 B RX high bit rate, 424 kbps | |
0 | 1 | 1 | 1 | 1 | ISO/IEC 14443 B RX high bit rate, 848 kbps | |
1 | 1 | 0 | 1 | 0 | FeliCa 212 kbps | |
1 | 1 | 0 | 1 | 1 | FeliCa 424 kbps |