SLOS787J May 2012 – March 2020 TRF7964A
PRODUCTION DATA.
Table 6-14 summarizes the command codes.
The command code values from Table 6-14 are substituted in Table 6-15, bits 0 through 4. Also, the most-significant bit (MSB) in Table 6-15 must be set to 1. (Table 6-15 is same as Table 6-10, shown here again for easy reference).
BIT | DESCRIPTION | BIT FUNCTION | ADDRESS | COMMAND |
---|---|---|---|---|
B7 | Command control bit | 0 = Address
1 = Command |
0 | 1 |
B6 | Read/Write | 0 = Write
1 = Read |
R/W | 0 |
B5 | Continuous address mode | 1 = Continuous mode | R/W | 0 |
B4 | Address/Command bit 4 | Adr 4 | Cmd 4 | |
B3 | Address/Command bit 3 | Adr 3 | Cmd 3 | |
B2 | Address/Command bit 2 | Adr 2 | Cmd 2 | |
B1 | Address/Command bit 1 | Adr 1 | Cmd 1 | |
B0 | Address/Command bit 0 | Adr 0 | Cmd 0 |
The MSB determines if the word is to be used as a command or address. The last two columns of Table 6-15 show the function of each bit, depending on whether address or command is written. Command mode is used to enter a command resulting in reader action (initialize transmission, enable reader, and turn reader on or off).