SLOS787J May 2012 – March 2020 TRF7964A
PRODUCTION DATA.
Table 3-1 lists the supported modes of operation for the TRF7964A device.
SUPPORTED PROTOCOLS | |||||
---|---|---|---|---|---|
ISO/IEC 14443 A and B | ISO/IEC 15693,
ISO/IEC 18000-3 (Mode 1) |
FeliCa | |||
106 kbps | 212 kbps | 424 kbps | 848 kbps | 212 kbps, 424 kbps | |
✓ | ✓ | ✓ | ✓ | ✓ | ✓ |