SLOS787J May   2012  â€“ March 2020 TRF7964A

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Terminal Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Overview
      1. 6.1.1 RFID – Reader and Writer
    2. 6.2  System Block Diagram
    3. 6.3  Power Supplies
      1. 6.3.1 Supply Arrangements
      2. 6.3.2 Supply Regulator Settings
      3. 6.3.3 Power Modes
    4. 6.4  Receiver – Analog Section
      1. 6.4.1 Main and Auxiliary Receivers
      2. 6.4.2 Receiver Gain and Filter Stages
    5. 6.5  Receiver – Digital Section
      1. 6.5.1 Received Signal Strength Indicator (RSSI)
        1. 6.5.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.5.1.2 External RSSI
    6. 6.6  Oscillator Section
    7. 6.7  Transmitter – Analog Section
    8. 6.8  Transmitter – Digital Section
    9. 6.9  Transmitter – External Power Amplifier and Subcarrier Detector
    10. 6.10 TRF7964A IC Communication Interface
      1. 6.10.1 General Introduction
        1. 6.10.1.1 Continuous Address Mode
        2. 6.10.1.2 Noncontinuous Address Mode (Single Address Mode)
        3. 6.10.1.3 Direct Command Mode
        4. 6.10.1.4 FIFO Operation
      2. 6.10.2 Parallel Interface Mode
      3. 6.10.3 Reception of Air Interface Data
      4. 6.10.4 Data Transmission From MCU to TRF7964A
      5. 6.10.5 Serial Interface Communication (SPI)
        1. 6.10.5.1 Serial Interface Mode With Slave Select (SS)
      6. 6.10.6 Direct Mode
    11. 6.11 TRF7964A Initialization
    12. 6.12 Special Direct Mode for Improved MIFARE Compatibility
    13. 6.13 Direct Commands from MCU to Reader
      1. 6.13.1 Command Codes
        1. 6.13.1.1  Idle (0x00)
        2. 6.13.1.2  Software Initialization (0x03)
        3. 6.13.1.3  Reset FIFO (0x0F)
        4. 6.13.1.4  Transmission With CRC (0x11)
        5. 6.13.1.5  Transmission Without CRC (0x10)
        6. 6.13.1.6  Delayed Transmission With CRC (0x13)
        7. 6.13.1.7  Delayed Transmission Without CRC (0x12)
        8. 6.13.1.8  Transmit Next Time Slot (0x14)
        9. 6.13.1.9  Block Receiver (0x16)
        10. 6.13.1.10 Enable Receiver (0x17)
        11. 6.13.1.11 Test Internal RF (RSSI at RX Input With TX ON) (0x18)
        12. 6.13.1.12 Test External RF (RSSI at RX Input with TX OFF) (0x19)
    14. 6.14 Register Description
      1. 6.14.1 Register Preset
      2. 6.14.2 Register Overview
      3. 6.14.3 Detailed Register Description
        1. 6.14.3.1 Main Configuration Registers
          1. 6.14.3.1.1 Chip Status Control Register (0x00)
          2. 6.14.3.1.2 ISO Control Register (0x01)
        2. 6.14.3.2 Control Registers – Sublevel Configuration Registers
          1. 6.14.3.2.1  ISO/IEC 14443 TX Options Register (0x02)
          2. 6.14.3.2.2  ISO/IEC 14443 High-Bit-Rate and Parity Options Register (0x03)
          3. 6.14.3.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.14.3.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.14.3.2.5  TX Pulse Length Control Register (0x06)
          6. 6.14.3.2.6  RX No Response Wait Time Register (0x07)
          7. 6.14.3.2.7  RX Wait Time Register (0x08)
          8. 6.14.3.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.14.3.2.9  RX Special Setting Register (0x0A)
          10. 6.14.3.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.14.3.3 Status Registers
          1. 6.14.3.3.1 IRQ Status Register (0x0C)
          2. 6.14.3.3.2 Interrupt Mask Register (0x0D) and Collision Position Register (0x0E)
          3. 6.14.3.3.3 RSSI Levels and Oscillator Status Register (0x0F)
          4. 6.14.3.3.4 Special Functions Register (0x10)
          5. 6.14.3.3.5 Special Functions Register (0x11)
          6. 6.14.3.3.6 Adjustable FIFO IRQ Levels Register (0x14)
        4. 6.14.3.4 Test Registers
          1. 6.14.3.4.1 Test Register (0x1A)
          2. 6.14.3.4.2 Test Register (0x1B)
        5. 6.14.3.5 FIFO Control Registers
          1. 6.14.3.5.1 FIFO Status Register (0x1C)
          2. 6.14.3.5.2 TX Length Byte1 Register (0x1D), TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7964A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 Layout Considerations
    3. 7.3 Impedance Matching TX_Out (Pin 5) to 50 Ω
    4. 7.4 Reader Antenna Design Guidelines
  8. 8Device and Documentation Support
    1. 8.1 Getting Started and Next Steps
    2. 8.2 Device Nomenclature
    3. 8.3 Tools and Software
    4. 8.4 Documentation Support
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Modes

The chip has several power states, which are controlled by two input pins (EN and EN2) and several bits in the chip status control register (0x00) (see Table 6-3 and Table 6-4).

Table 6-3 3.3-V Operation Power Modes(1)

MODE EN2 EN CHIP STATUS CONTROL REGISTER (0x00) REGULATOR CONTROL REGISTER (0x0B) TRANSMITTER RECEIVER SYS_CLK (13.56 MHz) SYS_CLK (60 kHz) VDD_X TYPICAL CURRENT (mA) TYPICAL POWER OUT (dBm)
Power down 0 0 XX XX OFF OFF OFF OFF OFF <0.001 -
Sleep mode 1 0 XX XX OFF OFF OFF ON ON 0.120 -
Standby mode at +3.3 VDC X 1 80 00 OFF OFF ON X ON 2 -
Mode 1 at +3.3 VDC X 1 00 00 OFF OFF ON X ON 3 -
Mode 2 at +3.3 VDC X 1 02 00 OFF ON ON X ON 9 -
Mode 3 (half power) at +3.3 VDC X 1 30 07 ON ON ON X ON 53 14.5
Mode 4 (full power) at +3.3 VDC X 1 20 07 ON ON ON X ON 67 17
X = Don't care

Table 6-4 5-V Operation Power Modes(1)

MODE EN2 EN CHIP STATUS CONTROL REGISTER (0x00) REGULATOR CONTROL REGISTER (0x0B) TRANSMITTER RECEIVER SYS_CLK (13.56 MHz) SYS_CLK (60 kHz) VDD_X TYPICAL CURRENT (mA) TYPICAL POWER OUT (dBm)
Power down 0 0 XX XX OFF OFF OFF OFF OFF <0.001 -
Sleep mode 1 0 XX XX OFF OFF OFF ON ON 0.120 -
Standby mode at +5 VDC X 1 81 07 OFF OFF ON X ON 3 -
Mode 1 at +5 VDC X 1 01 07 OFF OFF ON X ON 5 -
Mode 2 at +5 VDC X 1 03 07 OFF ON ON X ON 10.5 -
Mode 3 (half power) at +5 VDC X 1 31 07 ON ON ON X ON 70 20
Mode 4 (full power) at +5 VDC X 1 21 07 ON ON ON X ON 130 23

Table 6-3 and Table 6-4 show the configuration for the different power modes when using a 3.3-V or 5-V system supply, respectively. The main reader enable signal is pin EN. When EN is set high, all of the reader regulators are enabled, the 13.56-MHz oscillator is running and the SYS_CLK (output clock for external microcontroller) is also available.

The input pin EN2 has two functions:

  • A direct connection from EN2 to VIN to ensure the availability of the regulated supply VDD_X and an auxiliary clock signal (60 kHz, SYS_CLK) for an external MCU. This mode (EN = 0, EN2 = 1) is intended for systems in which the MCU is also being supplied by the reader supply regulator (VDD_X) and the MCU clock is supplied by the SYS_CLK output of the reader. This allows the MCU supply and clock to be available during sleep mode.
  • EN2 enables the start-up of the reader system from complete power down (EN = 0, EN2 = 0). In this case the EN input is being controlled by the MCU (or other system device) that is without supply voltage during complete power down (thus unable to control the EN input). A rising edge applied to the EN2 input (which has an approximately 1-V threshold level) starts the reader supply system and 13.56-MHz oscillator (identical to condition EN = 1).

When user MCU is controlling EN and EN2, a delay of 1 ms between EN and EN2 must be used. If the MCU controls only EN, TI recommends connecting EN2 to either VIN or GND, depending on the application MCU requirements for VDD_X and SYS_CLK.

TRF7964A nominal_start_spi_slos743.gifFigure 6-3 Nominal Start-up Sequence Using SPI With SS (MCU Controls EN2)
TRF7964A nominal_start_parallel_slos743.gifFigure 6-4 Nominal Start-up Sequence Using Parallel (MCU Controls EN2)

This start-up mode lasts until all of the regulators have settled and the 13.56-MHz oscillator has stabilized. If the EN input is set high (EN = 1) by the MCU (or other system device), the reader stays active. If the EN input is not set high (EN = 0) within 100 µs after the SYS_CLK output is switched from auxiliary clock (60 kHz) to high-frequency clock (derived from the crystal oscillator), the reader system returns to complete Power-Down Mode 1. This option can be used to wake-up the reader system from complete Power Down (PD Mode 1) by using a pushbutton switch or by sending a single pulse.

After the reader EN line is high, the other power modes are selected by control bits within the chip status control register (0x00). The power mode options and states are listed in Table 6-3.

When EN is set high (or on rising edge of EN2 and then confirmed by EN = 1) the supply regulators are activated and the 13.56-MHz oscillator is started. When the supplies are settled and the oscillator frequency is stable, the SYS_CLK output is switched from the auxiliary frequency of 60 kHz to the 13.56-MHz frequency derived from the crystal oscillator. At this point, the reader is ready to communicate and perform the required tasks. When this occurs, osc_ok (B6) of the RSSI Level and Oscillator Status register is set. The MCU can then program the Chip Status Control register 0x00 and select the operation mode by programming the additional registers.

  • Standby Mode (bit 7 = 1 of register 0x00), the reader is capable of recovering to full operation in 100 µs.
  • Mode 1 (active mode with RF output disabled, bit 5 = 0 and bit 1 = 0 of register 0x00) is a low power mode which allows the reader to recover to full operation within 25 µs.
  • Mode 2 (active mode with only the RF receiver active, bit 1 = 1 of register 0x00) can be used to measure the external RF field (as described in RSSI measurements paragraph) if reader-to-reader anticollision is implemented.
  • Modes 3 and 4 (active modes with the entire RF section active, bit 5 = 1 of register 0x00) are the normal modes used for normal transmit and receive operations.