SLOS743M August   2011  â€“ March 2020 TRF7970A

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Terminal Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Overview
      1. 6.1.1 RFID and NFC Operation – Reader and Writer
      2. 6.1.2 NFC Device Operation – Initiator
      3. 6.1.3 NFC Device Operation – Target
        1. 6.1.3.1 Active Target
        2. 6.1.3.2 Passive Target
        3. 6.1.3.3 Card Emulation
    2. 6.2  System Block Diagram
    3. 6.3  Power Supplies
      1. 6.3.1 Supply Arrangements
      2. 6.3.2 Supply Regulator Settings
      3. 6.3.3 Power Modes
    4. 6.4  Receiver – Analog Section
      1. 6.4.1 Main and Auxiliary Receivers
      2. 6.4.2 Receiver Gain and Filter Stages
    5. 6.5  Receiver – Digital Section
      1. 6.5.1 Received Signal Strength Indicator (RSSI)
        1. 6.5.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.5.1.2 External RSSI
    6. 6.6  Oscillator Section
    7. 6.7  Transmitter – Analog Section
    8. 6.8  Transmitter – Digital Section
    9. 6.9  Transmitter – External Power Amplifier and Subcarrier Detector
    10. 6.10 TRF7970A IC Communication Interface
      1. 6.10.1 General Introduction
        1. 6.10.1.1 Continuous Address Mode
        2. 6.10.1.2 Noncontinuous Address Mode (Single Address Mode)
        3. 6.10.1.3 Direct Command Mode
        4. 6.10.1.4 FIFO Operation
      2. 6.10.2 Parallel Interface Mode
      3. 6.10.3 Reception of Air Interface Data
      4. 6.10.4 Data Transmission From MCU to TRF7970A
      5. 6.10.5 Serial Interface Communication (SPI)
        1. 6.10.5.1 Serial Interface Mode With Slave Select (SS)
      6. 6.10.6 Direct Mode
    11. 6.11 TRF7970A Initialization
    12. 6.12 Special Direct Mode for Improved MIFARE Compatibility
    13. 6.13 NFC Modes
      1. 6.13.1 Target
      2. 6.13.2 Initiator
    14. 6.14 Direct Commands from MCU to Reader
      1. 6.14.1 Command Codes
        1. 6.14.1.1  Idle (0x00)
        2. 6.14.1.2  Software Initialization (0x03)
        3. 6.14.1.3  Initial RF Collision Avoidance (0x04)
        4. 6.14.1.4  Response RF Collision Avoidance (0x05)
        5. 6.14.1.5  Response RF Collision Avoidance (0x06, n = 0)
        6. 6.14.1.6  Reset FIFO (0x0F)
        7. 6.14.1.7  Transmission With CRC (0x11)
        8. 6.14.1.8  Transmission Without CRC (0x10)
        9. 6.14.1.9  Delayed Transmission With CRC (0x13)
        10. 6.14.1.10 Delayed Transmission Without CRC (0x12)
        11. 6.14.1.11 Transmit Next Time Slot (0x14)
        12. 6.14.1.12 Block Receiver (0x16)
        13. 6.14.1.13 Enable Receiver (0x17)
        14. 6.14.1.14 Test Internal RF (RSSI at RX Input With TX ON) (0x18)
        15. 6.14.1.15 Test External RF (RSSI at RX Input with TX OFF) (0x19)
    15. 6.15 Register Description
      1. 6.15.1 Register Preset
      2. 6.15.2 Register Overview
      3. 6.15.3 Detailed Register Description
        1. 6.15.3.1 Main Configuration Registers
          1. 6.15.3.1.1 Chip Status Control Register (0x00)
          2. 6.15.3.1.2 ISO Control Register (0x01)
        2. 6.15.3.2 Control Registers – Sublevel Configuration Registers
          1. 6.15.3.2.1  ISO/IEC 14443 TX Options Register (0x02)
          2. 6.15.3.2.2  ISO/IEC 14443 High-Bit-Rate and Parity Options Register (0x03)
          3. 6.15.3.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.15.3.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.15.3.2.5  TX Pulse Length Control Register (0x06)
          6. 6.15.3.2.6  RX No Response Wait Time Register (0x07)
          7. 6.15.3.2.7  RX Wait Time Register (0x08)
          8. 6.15.3.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.15.3.2.9  RX Special Setting Register (0x0A)
          10. 6.15.3.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.15.3.3 Status Registers
          1. 6.15.3.3.1  IRQ Status Register (0x0C)
          2. 6.15.3.3.2  Interrupt Mask Register (0x0D) and Collision Position Register (0x0E)
          3. 6.15.3.3.3  RSSI Levels and Oscillator Status Register (0x0F)
          4. 6.15.3.3.4  Special Functions Register (0x10)
          5. 6.15.3.3.5  Special Functions Register (0x11)
          6. 6.15.3.3.6  Adjustable FIFO IRQ Levels Register (0x14)
          7. 6.15.3.3.7  NFC Low Field Level Register (0x16)
          8. 6.15.3.3.8  NFCID1 Number Register (0x17)
          9. 6.15.3.3.9  NFC Target Detection Level Register (0x18)
          10. 6.15.3.3.10 NFC Target Protocol Register (0x19)
        4. 6.15.3.4 Test Registers
          1. 6.15.3.4.1 Test Register (0x1A)
          2. 6.15.3.4.2 Test Register (0x1B)
        5. 6.15.3.5 FIFO Control Registers
          1. 6.15.3.5.1 FIFO Status Register (0x1C)
          2. 6.15.3.5.2 TX Length Byte1 Register (0x1D), TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7970A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 Layout Considerations
    3. 7.3 Impedance Matching TX_Out (Pin 5) to 50 Ω
    4. 7.4 Reader Antenna Design Guidelines
  8. 8Device and Documentation Support
    1. 8.1 Getting Started and Next Steps
    2. 8.2 Device Nomenclature
    3. 8.3 Tools and Software
    4. 8.4 Documentation Support
    5. 8.5 Support Resources
    6. 8.6 Trademarks
    7. 8.7 Electrostatic Discharge Caution
    8. 8.8 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Modulator and SYS_CLK Control Register (0x09)

The frequency of SYS_CLK (pin 27) is programmable by the bits B4 and B5 of this register. The frequency of the TRF7970A system clock oscillator is divided by 1, 2 or 4 resulting in available SYS_CLK frequencies of 13.56 MHz or 6.78 MHz or 3.39 MHz.

The ASK modulation depth is controlled by bits B0, B1 and B2. The range of ASK modulation is 7% to 30% or 100% (OOK). The selection between ASK and OOK (100%) modulation can also be done using direct input OOK (pin 12). The direct control of OOK/ASK using OOK pin is only possible if the function is enabled by setting B6 = 1 (en_ook_p) in this register (0x09) and the ISO Control Register (0x01, B6 = 1). When configured this way, the MOD (pin 14) is used as input for the modulation signal.

Table 6-36 describes the Modulator and SYS_CLK Control register.

Table 6-36 Modulator and SYS_CLK Control Register (0x09)

Function: Controls the modulation input and depth, ASK / OOK control and clock output to external system (MCU)
Default: 0x91 at POR = H or EN = L, and at each write to ISO control register, except Clo1 and Clo0.
Bit Name Function Description
B7 27MHz Enables 27.12-MHz crystal Default = 1 (enabled)
B6 en_ook_p 1 = Enables external selection of ASK or OOK modulation
0 = Default operation as defined in B0 to B2 (0x09)

Enable ASK/OOK pin (pin 12) for "on the fly change" between any preselected ASK modulation as defined by B0 to B2 and OOK modulation:

If B6 is 1, pin 12 is configured as follows:

1 = OOK modulation

0 = Modulation as defined in B0 to B2 (0x09)

B5 Clo1 SYS_CLK output frequency MSB Clo1 Clo0 SYS_CLK Output (if 13.56-MHz crystal is used) SYS_CLK Output (if 27.12-MHz crystal is used)
0 0 Disabled Disabled
0 1 3.39 MHz 6.78 MHz
B4 Clo0 SYS_CLK output frequency LSB 1 0 6.78 MHz 13.56 MHz
1 1 13.56 MHz 27.12 MHz
B3 en_ana 1 = Sets pin 12 (ASK/OOK) as an analog output
0 = Default
For test and measurement purpose. ASK/OOK pin 12 can be used to monitor the analog subcarrier signal before the digitizing with DC level equal to AGND.
B2 Pm2 Modulation depth MSB Pm2 Pm1 Pm0 Mod Type and %
0 0 0 ASK 10%
0 0 1 OOK (100%)
B1 Pm1 Modulation depth 0 1 0 ASK 7%
0 1 1 ASK 8.5%
1 0 0 ASK 13%
B0 Pm0 Modulation depth LSB 1 0 1 ASK 16%
1 1 0 ASK 22%
1 1 1 ASK 30%