SLOS743M August 2011 – March 2020 TRF7970A
PRODUCTION DATA.
This command starts a power-on reset. After sending this command, the register values change as shown in Table 6-21.
ADDRESS | REGISTER | VALUE |
---|---|---|
0x00 | Chip status control | 0x01 |
0x01 | ISO control | 0x21(1) |
0x02 | ISO/IEC 14443 B TX options | 0x00 |
0x03 | ISO/IEC 14443 A high bit rate options | 0x00 |
0x04 | TX timer high byte control | 0xC1(1) |
0x05 | TX timer low byte control | 0xC1(1) |
0x06 | TX pulse length control | 0x00 |
0x07 | RX no response wait time | 0x0E |
0x08 | RX wait time | 0x07(1) |
0x09 | Modulator and SYS_CLK control | 0x91 |
0x0A | RX special setting | 0x10(1) |
0x0B | Regulator and I/O control | 0x87 |
0x0C | IRQ status | 0x00 |
0x0D | Collision position and interrupt mask | 0x3E |
0x0E | Collision position | 0x00 |
0x0F | RSSI levels and oscillator status | 0x40 |
0x10 | Special function | 0x00 |
0x11 | Special function | 0x00 |
0x12 | RAM | 0x00 |
0x13 | RAM | 0x00 |
0x14 | Adjustable FIFO IRQ levels | 0x00 |
0x15 | Reserved | 0x00 |
0x16 | NFC low field detection level | 0x00 |
0x18 | NFC target detection level | 0x00(2) |
0x19 | NFC target protocol | 0x00 |
0x1A | Test | 0x00 |
0x1B | Test | 0x00 |
0x1C | FIFO status | 0x00 |