Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.
PART NUMBER | PACKAGE | BODY SIZE (NOM)(2) |
---|---|---|
TRPGP40ATGC | TGC (0) | 2.12 mm x 12.0 mm |
Figure 1-1 shows the transponder.
DATE | REVISION | NOTES |
---|---|---|
August 2014 | * | Initial Release |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Operating temperature range | -25 | 70 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TSTG | Storage temperature range | -40 | 85 | °C |
PARAMETER | TRPGP40ATGC |
---|---|
Functionality | Not programmed |
Memory (bits) | 80 |
Memory (pages) | 1 |
Resonance frequency | 134.6 kHz |
Modulation | FSK (frequency shift keying) 134.2 kHz and 124.2 kHz |
Transmission principle | HDX (half duplex) |
Power source | Powered from the reader signal (battery-less) |
Typical reading range | ≤60 cm(1) |
Typical reading time | 70 ms |
Case material | Glass |
Protection glass | Hermetically sealed |
EMC | Programmed code is not affected by natural electromagnetic interference or x-rays |
Signal penetration | Transponder can be read through almost all nonmetallic material |
Mechanical shock | IEC 60068-2-32 free-fall drop test, 20 times from 1.5-m height |
Dimensions | Ø 2.12 ± 0.05 mm x 12.0 ± 0.5 mm |
Weight | 0.10 g |
The following documents describe the TRPGR30ATGC device. Copies of these documents are available on the Internet at www.ti.com.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
TI-RFid, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
Recipient agrees to not knowingly export or re-export, directly or indirectly, any product or technical data (as defined by the U.S., EU, and other Export Administration Regulations) including software, or any controlled product restricted by other applicable national regulations, received from Disclosing party under this Agreement, or any direct product of such technology, to any destination to which such export or re-export is restricted or prohibited by U.S. or other applicable laws, without obtaining prior authorization from U.S. Department of Commerce and other competent Government authorities to the extent required by those laws.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical packaging and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.