SCBS904 August   2014 TRPGR30ATGC

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  2. 2Revision History
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 Handling Ratings
    3. 3.3 Electrical Characteristics
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Community Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Export Control Notice
    6. 4.6 Glossary
  5. 5Mechanical Packaging and Orderable Information
    1. 5.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Device Overview

1.1 Features

  • Best-in-Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read Performance
  • 80-Bit UID (64-Bit ID, 16-Bit CRC)
  • Insensitive to Almost All Nonmetallic Materials

1.2 Applications

  • Industrial Automation
  • Asset Tracking

1.3 Description

Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)(2)
TRPGR30ATGC TGC (0) 2.12 mm x 12.0 mm
(1) For the most current device, package, and ordering information, see the Package Option Addendum in Section 5, or see the TI web site at www.ti.com.
(2) The sizes shown here are approximations. For the package dimensions with tolerances, see the Mechanical Data in Section 5.

Figure 1-1 shows the transponder.

photo_scbs886.pngFigure 1-1 TRPGR30ATGC Transponder