SLLS847F July   2007  – February 2024 TRS202E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Electrical Characteristics: Driver
    7. 5.7  Electrical Characteristics: Receiver
    8. 5.8  Switching Characteristics: Driver
    9. 5.9  Switching Characteristics: Receiver
    10. 5.10 Typical Characteristics
  7.   Parameter Measurement Information
  8. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power
      2. 6.3.2 RS-232 Driver
      3. 6.3.3 RS-232 Receiver
    4. 6.4 Device Functional Modes
      1. 6.4.1 VCC Powered by 5V
      2. 6.4.2 VCC Unpowered
      3. 6.4.3 Truth Tables
  9. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Capacitor Selection
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  10. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  11. Revision History
  12. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TRS202E consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The device operates at data signaling rates up to 120kbit/s and a maximum of
30V/µs driver output slew rate.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TRS202ESOIC (D) (16)9.9mm × 6mm
SOIC (DW) (16)10.4mm × 10.3mm
PDIP (N) (16)19.3mm × 9.4mm
TSSOP (PW) (16)5mm x 6.4mm
For more Information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.


GUID-C9648DBE-B344-414F-B698-5F26D6D9A42F-low.gif Logic Diagram (Positive Logic)