SLLS810A July 2007 – July 2024 TRS208
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 50pF to
1000pF, One DOUT switching, | RL = 3kΩ to 7kΩ, See Figure 6-1 | 120 | kbit/s | |||
tPLH(D) | Propagation delay time, low- to high-level output | CL = 2500pF, All drivers loaded, | RL = 3kΩ, See Figure 6-1 | 2 | μs | ||
tPHL(D) | Propagation delay time, high- to low-level output | CL = 2500pF, All drivers loaded, | RL = 3kΩ, See Figure 6-1 | 2 | μs | ||
tsk(p) | Pulse skew(2) | CL = 150pF to
2500pF, See Figure 6-2 | RL = 3kΩ to 7kΩ, | 300 | ns | ||
SR(tr) | Slew rate, transition region
(see Figure 6-1) | CL = 50pF to
1000pF, VCC = 5V | RL = 3kΩ to 7kΩ, | 3 | 6 | 30 | V/μs |