SLLS810A July 2007 – July 2024 TRS208
PRODUCTION DATA
The TRS208 device consists of four line drivers, four line receivers, and a dual charge-pump circuit with ±15kV HBM ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The devices operate at data signaling rates up to 120kbit/s and a maximum of 30V/μs driver output slew rate.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TRS208 | DB (SSOP) | 8.2 mm x 7.8mm |
DW (SOIC) | 15.5mm x 10.3mm |