SLLS807A June 2007 – July 2024 TRS213
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DOUT3 | 1 | O | RS-232 driver outputs |
DOUT1 | 2 | O | RS-232 driver outputs |
DOUT2 | 3 | O | RS-232 driver outputs |
RIN2 | 4 | I | RS-232 receiver input |
ROUT2 | 5 | O | Receiver output |
DIN2 | 6 | I | Driver inputs |
DIN1 | 7 | I | Driver inputs |
ROUT1 | 8 | O | Receiver output |
RIN1 | 9 | I | RS-232 receiver input |
GND | 10 | - | Ground |
VCC | 11 | - | Supply voltage |
C1+ | 12 | - | Positive terminal of the voltage-doubler charge-pump capacitor |
V+ | 13 | - | Positive charge pump output voltage |
C1− | 14 | - | Negative terminal of the voltage-doubler charge-pump capacitor |
C2+ | 15 | - | Positive terminal of the voltage-doubler charge-pump capacitor |
C2− | 16 | - | Negative terminal of the voltage-doubler charge-pump capacitor |
V− | 17 | - | Negative charge pump output voltage |
RIN5 | 18 | I | RS-232 receiver input |
ROUT5 | 19 | O | Receiver output |
DIN3 | 20 | I | Driver inputs |
DIN4 | 21 | I | Driver inputs |
ROUT4 | 22 | O | Receiver output |
RIN4 | 23 | I | RS-232 receiver input |
EN | 24 | I | Active high enable |
SHDN | 25 | I | Active low shutdown |
ROUT3 | 26 | O | Receiver output |
RIN3 | 27 | I | RS-232 receiver input |
DOUT4 | 28 | O | RS-232 driver outputs |