SLLSFZ3A July   2024  – January 2025 TRS213E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Characteristics
    5. 5.5 Electrical Characteristics, Power and Status
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. Parameter Measurement Information
  8. Functional Modes
  9. Application and Implementation
    1. 8.1 Typical Application
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
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
Electrical Characteristics, Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1) 
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VOH High-level output voltage All DOUT at RL = 3 kΩ to GND, DIN = GND 5 9 V
VOL Low-level output voltage All DOUT at RL = 3 kΩ to GND, DIN = VCC –9 –5 V
IIH Control high-level input current (EN and SHDN) VI = VCC 3 10 µA
IIL Control low-level input current (EN and SHDN) VI at GND –10 –3 µA
IIL Low-level input current (DIN pins) Internal pull up present VI at GND –200 –15 µA
IOS Short-circuit output current(3) VCC = 5.5 V, Pside ON VO = 0 V 10 60 mA
IOS Short-circuit output current(3) VCC = 5.5 V, Nside ON VO = 0 V –60 –10 mA
ro Output resistance VCC = 0 V, VS+ = 0 V, and VS– = 0 V VO = ±2 V 300 Ω
Test conditions are C1–C4 = 0.1 µF at VCC = 5 V ± 0.5 V.
All typical values are at VCC = 5 V, and TA = 25°C.
Short-circuit durations must be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.