SLLSFZ3A July 2024 – January 2025
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | RL = 3 kΩ to 7 kΩ One DOUT switching |
CL =
50pF to 1000 pF See Figure 6-1 |
250 | kbps | |||
tsk(p) | Pulse skew(3) | RL = 3 kΩ to 7 kΩ | CL =
150 pF to 2500 pF See Figure 6-2 |
300 | ns | ||
tPLH(D) | Propagation delay time, low to high level output | RL = 3 kΩ | CL =
2500 pF, all outputs loaded See Figure 6-3 |
2 | us | ||
tPHL(D) | Propagation delay time, high to low level output | RL = 3 kΩ | CL =
2500 pF, all outputs loaded See Figure 6-4 |
2 | us | ||
SR(tr) | Slew rate, transition region | RL = 3 kΩ to 7 kΩ | CL = 50pF to 1000 pF | 3 | 6 | 30 | V/us |