SLLSFZ3A July 2024 – January 2025
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF | 0.5 | 10 | us | |
tPHL | Propagation delay time, high- to low-level output | 0.5 | 10 | us | ||
tsk(p) | Pulse skew(3) | CL = 150 pF, VCC = 5V, TA = 25°C | 300 | ns | ||
ten | Output enable time | CL = 150 pF | 600 | ns | ||
tdis | Output disable time | CL = 150 pF | 200 | ns |