SLLS791D June 2007 – February 2024 TRS232E
PRODUCTION DATA
The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TRS232E | SOIC (D, 16) | 9.9mm x 6mm |
SOIC (DW, 16) | 10.4mm x 10.3mm | |
PDIP (N, 16) | 19.3mm x 9.4mm | |
TSSOP (PW, 16) | 5mm x 6.4mm |