C1+, C2+ |
21, 22 |
- |
Positive terminals of voltage-doubler charge-pump capacitors (required) |
C3+ |
1 |
- |
Positive terminal of voltage-tripler charge-pump capacitor (Not needed for VCC 3V to 5.5V) |
C1–, C2- |
16, 23 |
- |
Negative terminals of voltage-doubler charge-pump capacitors (required) |
C3- |
2 |
- |
Negative terminal of voltage-tripler charge-pump capacitor (Not needed for VCC 3V to 5.5V) |
V+ |
20 |
- |
Positive charge pump storage capacitor (required) |
V– |
24 |
- |
Negative charge pump storage capacitor (required) |
GND |
17 |
- |
Ground |
VCC |
19 |
- |
1.8-V or 3-V to 5-V supply voltage |
VL |
18 |
- |
Logic-level supply. All CMOS inputs (DIN) and outputs (ROUT) are referenced to this supply. |
FORCEOFF |
14 |
I |
Auto Powerdown Control input (Refer to Truth Table) |
FORCEON |
15 |
I |
Auto Powerdown Control input (Refer to Truth Table) |
INVALID |
13 |
O |
Invalid Output Pin |
DIN1, DIN2 |
10,9 |
I |
Driver inputs |
DOUT1, DOUT2 |
5, 6 |
O |
RS-232 driver outputs |
RIN1, RIN2 |
3, 4 |
I |
RS-232 receiver inputs |
ROUT1, ROUT2 |
12, 11 |
O |
Receiver outputs; swing between 0 and VL |
NC |
7, 8 |
I |
Factory pins, can be unconnected or connected to GND |